??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SHELE
Description
pf-263-138
Bill of material
PF-263-138
Main parameter
PF-263-138
Continuous torque
150.0 N*m
Continuous current
7.10 A rms
Maximum torque
300 N*m
Maximum current
14.20 A rms
Torque constant
21.9 Nm/A rms
Resistance
4.20 Ω(P-P)
Inductance
13.90 mH(P-P)
Number of poles
40
EMF constant
17.80 V rms/rad/s
Motor constant
7.9 Nm/√ W
Moment of inertia
0.16 kg.m^2
Motor weight
35.0 kg
Maximum speed
200 rpm
resolving power
16348 p/rev
Positioning accuracy
±30 Arc sec
Repetition accuracy
±2.5 Arc sec
Maximum axial load
4000 N
Maximum radial load
400 N.m
Axial deflection
0.008 mm
Radial deflection
0.008 mm
Previews
3D
Boyut
2D
CAD modeli indir