??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SHELE
Description
pf-208-130
Bill of material
PF-208-130
Main parameter
PF-208-130
Continuous torque
25.0 N*m
Continuous current
4.3 A rms
Maximum torque
75 N*m
Maximum current
13.0 A rms
Torque constant
5.75 Nm/A rms
Resistance
2.5 Ω(P-P)
Inductance
7.4 mH(P-P)
Number of poles
32
EMF constant
1.92 V rms/rad/s
Moment of inertia
0.015 kg.m^2
Motor weight
17.0 kg
Maximum speed
530 rpm
resolving power
19bits p/rev
Positioning accuracy
±25 Arc sec
Repetition accuracy
±2 Arc sec
Axial deflection
0.05 mm
Radial deflection
0.05 mm
Previews
3D
Dimension
2D
Download CAD models