??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SHELE
Description
pf-170-155
Bill of material
PF-170-155
Main parameter
PF-170-155
Continuous torque
60.0 N*m
Continuous current
2.5 A rms
Maximum torque
179 N*m
Maximum current
7.5 A rms
Torque constant
23.8 Nm/A rms
Resistance
16.8 Ω(P-P)
Inductance
56.0 mH(P-P)
Number of poles
30
EMF constant
19.4 V rms/rad/s
Motor constant
6.1 Nm/√ W
Moment of inertia
0.037 kg.m^2
Motor weight
20.0 kg
Maximum speed
120 rpm
resolving power
11740 p/rev
Positioning accuracy
±30 Arc sec
Repetition accuracy
±2.5 Arc sec
Maximum axial load
4000 N
Maximum radial load
200 N.m
Axial deflection
0.008 mm
Radial deflection
0.008 mm
Previews
3D
Dimensão
2D
Baixar modelos em CAD