??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
PEZ - Portal axle
Bill of material
PEZ-100 50231524 0 50254001 50161744 X S X X
Order number
50231524
Type
PEZ 100
Mechanical utilizable stroke
mm
Enter value for HUB
Mechanical utilizable stroke
mm
cm
inch
ft
left/right
Motor
Gear PE-PER/AF-AFR
Position of the gearing
Cultivation direction Winkelgetriebe
Gear
Motor with/without brake
Position of the motor connector
Profile length
350 mm
Length compl.
638 mm
EDZ file
AFAG.50231524.edz
File / hyperlink 1
Weight
43.375 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models