??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet800_12_074nd - Bel Power Solutions
Bill of material
PET800-12-074ND
Part Number
PET800-12-074ND
Description
Front End DC-DC Power Supply, Power 800W, Output 12VDC, 65A, Input -40 to -72VDC, Normal Airflow
Power
800 W
Voltage Input
-40 to -72 VDC
Output Voltage
12 VDC
Output Current
65 A
Operating Temperature
0 to 50 °C
Previews
3D
2D
Download CAD models