??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet750_12_050na - Bel Power Solutions
Bill of material
PET750-12-050NA
Part Number
PET750-12-050NA
Description
Front End AC-DC Power Supply, Power 750W, Output 12VDC, 62A, Input 90-264VAC, Normal Airflow
Power
750 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
62 A
Operating Temperature
0 to 50 °C
Previews
3D
2D
Download CAD models