??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet2000_12_074ra - Bel Power Solutions
Bill of material
PET2000-12-074RA
Part Number
PET2000-12-074RA
Description
Front End AC-DC Power Supply, Power 2000W, Output 12VDC, 167A, Input 90-264VAC, Reverse Airflow, Input Connector IEC 60320-C14 type
Power
2000 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
167 A
Operating Temperature
0 to 55 °C
Previews
3D
2D
Download CAD models