??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pes2200_12_080na - Bel Power Solutions
Bill of material
PES2200-12-080NA
Part Number
PES2200-12-080NA
Description
Front End AC-DC Power Supply, Power 2200W, Output 12VDC, 183A, Input 90-264VAC, Normal Airflow
Power
2200 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
183 A
Operating Temperature
0 to 55 °C
Previews
3D
2D
Download CAD models