??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Permanent magnetic clamping fixture - -
Bill of material
278000
Order No.
278000
Interface fitted
SWA 39 mm
width
60 mm
diameter
32 mm
height
80 mm
Magnetic force (N)
350 N
weight
0,29 kg
Bescheibung
Information
Infotext
Length
60 mm
Previews
3D
2D
Download CAD models