??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Performa Rubber - Ergonomic Advantage Rubber Wheels
Bill of material
1.00001.441
Part Number
1.00001.441
Wheel
Performa Rubber
Wheel Type
Series
Wheel Diameter
Inch
Tread Width
7/8 Inch
Bearing Type
Capacity
60 Pounds
Temperature Range
-45°F to +180°F Intermittent Service (120°F Continuous Service)
Thread Guard
Bearing Bore
5/16 Inch
Bore Less Bearing
1/2 Inch
Hub Length
1 1/32 Inch
Spanner Bushing Bore
0 Inch
Spanner Bushing Length
0 Inch
Weight
1/4 Pounds
Previews
3D
Dimension
2D
Download CAD models