??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Performa Hand Truck - USA Made Easy Roll Wheels
Bill of material
4.00008.486.2
Part Number
4.00008.486.2
Wheel
Performa Hand Truck Wheels
Wheel Type
Wheel Diameter
8 Inch
Tread Width
1 1/2 Inch
Bearing Type
Capacity
350 Pounds
Temperature Range
-45°F to +180°F intermittent Service (120°F Continuous Service)
Bearing Bore
Inch
Hub Length less Bearing
Inch
Hub Length with Bearing
1 7/8 Inch
Weight
2 1/4 Pounds
Previews
3D
Dimension
2D
Download CAD models