??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
Performa Conductive (to 500 lb/ea)
Bill of material
2.00002.445 COND
Part Number
2.00002.445 COND
Wheel
Performa Conductive Rubber Wheels
Wheel Type
Series
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Wheel Bearing
Capacity Each
125 Pounds
Bearing Bore
3/8 Inch
Bore Less Bearing
0 Inch
Hub Length
1 1/2 Inch
Spanner Bushing Bore
0 Inch
Spanner Bushing Length
0 Inch
Weight
3/8 Pounds
Previews
3D
Dimension
2D
Download CAD models