??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2025.43 - Aluminium Construction Profiles Series 25/40
Bill of material
25.43.0100
Article number
25.43.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
End machining
Detail degree
Weight
2.86 kg/m
Description
Profile mk 2025.43
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
20 x 120 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
1057.66 mm²
Moment of inertia
4.44 cm4
Moment of inertia
136.21 cm4
Section Modulus
4.37 cm³
Section Modulus
22.70 cm³
Previews
3D
Dimension
2D
Download CAD models