??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton BIM
Description
Pello - Decorative pendant luminaire
Bill of material
ELPELWTO44K8Z(architecture_300)
Part Number
Picture
LOD Destination
LOD Level
Product Family
Pello
Lamp Wattage and Quantities
Lamp
LED
Lamp Colour Temp
4000 K
Lamp Lumens
LOR
1
Circuit Watts
W
Efficacy
IP Rating
20
Weight (Emergency)
3.30 kg
Length
450 mm
Height
60 mm
Power Factor (High Frequency)
0.95
Apparent Load
Description
Pello is the latest generation decorative pendant luminaire. Combining efficiency with the minimalist design provides an architectural solution in suspended applications for both ambient and accent lighting. With two lumen options, dimming and emergency functions, the performance of the Pello can be customised to your needs. In all options the luminaire control gear is housed internally, eliminating any obtrusive remote housings and ensuring that the look and feel of the space is not compromised. The precision spun aluminium housing is available in RAL 9016 white as standard, with bespoke colour options on request. The product has a single point suspension method as standard for a striking minimalist effect. Key design considerations through development have collectively made this a truly versatile fitting. With a high end finish and excellent lighting characteristics, which can be used across many applications to positively impact the built environment.
PDF Info
PDF Info
WEB Info
WEB Info
DSI Dimmable
No
Dali Dimmable
Yes
Phased Dimmable
No
1-10v Dimmable
No
Special Considerations 1
Dali Self Test Version Available
Previews
3D
Dimension
2D
Download CAD models