??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
RUWA
Description
Peikko PSB PLUS Punching reinforcement system
Bill of material
Peikko PSB PLUS - PSH-A
PSH Type
PSH Subtype
PSH Diameter
25 mm
PSH Length L
1300 mm
PSH Count
Possible static height d
200-260 mm mm
Static height d
mm
输入参数值: SH
Static height d
mm
cm
inch
ft
Column shape
Column dimension a
126 mm
Column dimension b
126 mm
Distance s1x
mm
输入参数值: S1X
Distance s1x
mm
cm
inch
ft
Distance s2x
mm
Distance s1y
mm
输入参数值: S1Y
Distance s1y
mm
cm
inch
ft
Distance s2y
mm
Overhang r1
mm
Overhang r2
mm
Product code
Peikko PSB PLUS - PSH-A
Level of Geometry
预览
3D
2D
下载CAD模型