??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HellermannTyton
Description
PEEK-Series (+240 °C)
Bill of material
HellermannTyton 118-00032
Identification
Manufacturer Type Description
VERSION
Bunch
mm
Short Description
Material
Polyetheretherketone (PEEK)
Colour
Beige (BGE)
Bundle ∅ max.
Bundle ∅ min.
Length L
Width (W)
Number of content units per order unit
100
Minimum order quantity
Operating Temperature
-55 ° C to +240 ° C
Flammabiltiy
Minimum holding force
Previews
3D
Dimension
2D
Download CAD models