??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Pedestal set with full extension runners392 x 530, black - Pedestal set with full extension runners392 x 530, black
Bill of material
9244095
Order Number
9244095
Mini. installed depth
530.000 mm
For condition
1.000 mm
No of holes
11.000 mm
unique
1.000 mm
Previews
3D
2D
Download CAD models