??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pec1600_12_074ra - Bel Power Solutions
Bill of material
PEC1600-12-074RA
Part Number
PEC1600-12-074RA
Description
Front End AC-DC CRPS Power Supply, Power 1600W, Output 12VDC, 132A, Input 90-264VAC, Reverse Airflow
Power
1600 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
132 A
Operating Temperature
0 to 50 °C
Previews
3D
2D
Download CAD models