??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
C Matic
Description
PE21 - Easythread Swivelling Tee Fitting
Bill of material
2E110064
Code
Type
Material
Brass Nickel Plated
Øe Tube
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
HEX1
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
Previews
3D
Dimension
2D
Download CAD models