??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CODIPRO
Description
PE.SEB - Fall protection anchorage point, high tensile
Bill of material
CODIPRO PE.SEB M12
Reference
PE.SEB M12
u
Number of persons
1
Diameter
M 12 (x1.75)
u
Standard
21
u
N.m FootLBS
15
u
XX
20
u
mm
S
4
u
mm
A
30
u
mm
B
34
u
mm
C
60
u
mm
Weight
0.24
u
kg
INFO
Information
INFO
Previews
3D
Dimension
2D
Download CAD models