??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
PDU RCM Inline Meter - PDU RCM Inline Meter
Bill of material
7979.712(2)
Model No.
DETAIL
Designation 1
RCM 19" Inline meter
Designation 2
Designation 3
Width
44 mm
Depth
144.2 mm
Length
464 mm
Weight
kg
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Previews
3D
Dimension
2D
Download CAD models