??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
PDU, metered version UK - Power Distribution Unit
Bill of material
7979.821(2)
Model No.
DETAIL
Designation 1
Power Distribution Unit PDU metered UK
Designation 2
Designation 3
Width
44 mm
Depth
72.1 mm
PDU length
mm
for enclosure height from
1800 mm
Weight
0.010 kg
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Previews
3D
Dimension
2D
Download CAD models