??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PDSPHK_H, PDSPHJ_H, PDSPHK6HV, PDSPHJ6HV - Baked Finish Steel Panels - Ventilation Hole Type
Bill of material
PDSPHK4H-200-200-F114-G114-W100-V100-N3-U2570B
Part No.
PDSPHK4H-200-200-F114-G114-W100-V100-N3-U2570B
Type Selection
Ventilation Hole Type
Type Selection
Material
Low Carbon Steel
Surface Treatment
Melamine Baking Finish (Base Coat: Cathodic Electrodeposition Coating)
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
B Tolerance
+/-0.5 mm
T Plate Thickness
1.6 mm
T Plate Thickness Tolerance
+/-0.2 mm
N Mounting Hole
mm
d
3.5 mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
W 1mm Increment
mm
V 1mm Increment
mm
Coating Color Selection
Previews
3D
Dimension
2D
Download CAD models