??
Catalog navigation
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
WMBerg
Description
PDS83 & PDA83 - Precision Spur Gears - 0.8 Module 5mm Bore 5mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PDS83-128High
Product No.
Level of details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Quality Class
DIN 7/AGMA 1 0
Module
0.8
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
mm
Outside Diameter
mm
Hub Diameter
10 mm
Bore
5 mm
Face Width
5 mm
Hub Style
pin hub
Previews
3D
Dimension
2D
Download CAD models