??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDN10 - Slide block
Bill of material
PDN10-Q
code
PDN10
type
Slide block
Body/slide bar material
A6061
Body/slide bar surface treatment
Anodic oxidation of natural color
Spring material
SUS304-WPB
Guide shaft material
SUS303
Knob material
SUS303
Screw rod material
SUS304
Spring
load (min.)
1.5 N
load(max.)
6.4 N
Website
Website connection
Previews
3D
Dimension
2D
Download CAD models