??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BARCONTROL
Description
PDL - Pressure Switch, 0,2-16bar, max. 60bar
Bill of material
PDL-1-000.20-M-1-3-BAR000.20R
Device type
PDL
Body material
Fluid connection
Circuit Form
SI-Unit for Pressure
Desired Set Point / factory pre-set
adjustment range
bar
Set Point direction
Electrical connection
Cable length
m
SI-Unit for Cable length
Cable length
Membrane
Contacts
WITHOUT factory Pre-Set / Setting by customer
Customer can change factory pre-set set point
issued factory certificate 2.2
Customs Tariff Number
90262080
Certificate REACH
Yes
Certificate RoHS
Yes
Weight
100 g
PDF Datasheet
Datasheet
Previews
3D
Dimension
2D
Download CAD models