??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDG01_03 - V-block ?¡è precision type
Bill of material
PDG02-A25
Code
Types of
Precision type
Material
SKS3
Surface Treatment
Hardness
56-60HRC
A
mm
B
mm
H
mm
h1
mm
P
mm
dH7
mm
d1
mm
d2
mm
Applicable diameter range (D)
KD
ZZS
8 mm
ZZB
3 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models