??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDE53 - Positioning block/Conical shape
Bill of material
PDE53-D80
Code
PDE53
type
Double sided cutting type
upper part material
S45C
lower part material
S45C
shim material
SS400
upper part hardness
50HRC~
lower part hardness
50HRC~
shim hardness
---
upper part surface preparation
Chrome plating
lower part surface preparation
Chrome plating
shim surface preparation
---
D
mm
D1
65 mm
D1
78 mm
W
60 mm
P
56 mm
H
65 mm
H1
41 mm
H2
37 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models