??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDE51_52 - Positioning block/Conical shape
Bill of material
PDE51-D100
Code
type
upper part material
Chromium steel
lower part material
Chromium steel
shim material
S45C
upper part hardness
50HRC~
lower part hardness
50HRC~
shim hardness
---
upper part surface preparation
---
lower part surface preparation
---
shim surface preparation
Chrome plating
D
mm
D1
58 mm
P
76 mm
P1
40.5 mm
H
80 mm
H1
40 mm
H2
56 mm
H3
35 mm
W
mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models