??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDE22 - Positioning block ?¡è V-shaped groove ?¡è Groove screw hole type
Bill of material
PDE22-T16-L35
Type
PDE22
Types of
V-groove¡¤groove screw hole type
Material
S45C
Hardness
40-43HRC
T
16 mm
L
mm
L1
mm
L2
mm
A
25 mm
H
mm
d
mm
R
4 mm
M
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models