??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDE08 - Positioning Block
Bill of material
PDE08-T12-L25
Code
PDE08
Type
Vxingcaopingdingxingshangbubangudingxing
Chinese Standard
45
Equivalence
S45C
Hardness
40~43HRC
T
mm
L
mm
L1
14 mm
L2
22 mm
A
20 mm
H
9.5 mm
d
5.5 mm
R
2 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models