??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDE03 - Positioning block ?¡è V-shaped groove ?¡è Flat bottom lengthening type
Bill of material
PDE03-A25-L35
Type
PDE03
Types of
V-shaped groove¡¤flat bottom lengthened type
Material
S45C
Hardness
40-43HRC
A
25 mm
L
35 mm
L1
22 mm
L2
23 mm
H
14 mm
d
9.0 mm
R
4 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models