??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PDC36 - Positioning block/rectangle/Square groove
Bill of material
PDC36-L30-H14
Code
PDC36
type
rectangle
Material
SKD11
heat treatment
Quenching and tempering
hardness
58~62HRC
L
mm
H
mm
A
9 mm
E
6 mm
F
18 mm
P
0 mm
V
12 mm
W
20 mm
f
13 mm
H1
27 mm
M
M5 mm
d
8 mm
h
4.5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models