PD02AA-90I40GN-AT/90GN-3K-H12
HEFA
39-electricmachinery
microreductionmotor
Powered by
CAD모델 선택
{hefa/39-electricmachinery/microreductionmotor/pd02aa_px.prj},{NB=PD02AA-90I40GN-AT/90GN-3K-H12},{SC=PD02AA},{MBM=90},{MT=I},{OP=40},{SR=},{OF=GN},{OF1='GN','GN: ordinary gear shaft'},{VE=A},{SPR=T},{JBM=T},{LX=105.000},{MRB=90},{GST=GN},{RR=3.0},{RT=K},{OSM=H},{SD=12},{INFOTEXT=website}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
HEFA
Description
PD02AA_PX - AC asynchronous motor+parallel reducer
Bill of material
PD02AA-90I40GN-AT/90GN-3K-H12
CNSORDERNO
PD02AA-90I40GN-AT/90GN-3K-H12
PD02AA-90I40GN-AT/90GN-3K-H12
Series code
PD02AA
Motor base model
90
90
Motor type
I:AC asynchronous motor
I:AC asynchronous motor
output power
40
40
W
Speed regulation or not
None: constant speed
R: speed regulation
None: constant speed
R: speed regulation
Output form
GN: ordinary gear shaft
GN: ordinary gear shaft
Voltage/electrode
A: Single phase 110V/4-pole
C: Single phase 220V/4-pole
S2: three-phase 220V/4-pole
S3: three-phase 380V/4-pole
A: Single phase 110V/4-pole
C: Single phase 220V/4-pole
S2: three-phase 220V/4-pole
S3: three-phase 380V/4-pole
Specific requirements
T:With terminal box
nothing
MT:With electromagnetic brake+with terminal box
F:fan
Z:damping
ZT:damping+With terminal box
T:With terminal box
nothing
MT:With electromagnetic brake+with terminal box
F:fan
Z:damping
ZT:damping+With terminal box
Junction box mode
T: Normal
T1 (left direction)
T2 (up direction)
T3 (right direction)
T: Normal
T1 (left direction)
T2 (up direction)
T3 (right direction)
Model of reducer base
90
90
Gear shaft type
GN: ordinary gear shaft
GN: ordinary gear shaft
Reduction ratio
3.0
3.6
5.0
7.5
10.0
12.5
15.0
18.0
25.0
30.0
36.0
50.0
60.0
75.0
90.0
100.0
120.0
150.0
180.0
200.0
3.0
3.6
5.0
7.5
10.0
12.5
15.0
18.0
25.0
30.0
36.0
50.0
60.0
75.0
90.0
100.0
120.0
150.0
180.0
200.0
Reducer type
K:K-type parallel gear reducer series
K:K-type parallel gear reducer series
Output shaft mode
H:optical axis
D:milling
K:keyway type
H:optical axis
D:milling
K:keyway type
Shaft diameter
12
15
12
15
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성