??
Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Access Casters
Description
PD - Poly on Alum. (to 3000 lb/ea)
Bill of material
PD0620108
Part Number
Wheel Diameter
Inch
Tread Width
Inch
Capacity
lbs.
Hub Length
Inch
Bore ID
Inch
Bearing ID
Inch
Weight
lbs.
Bearing Type
Temperature Maximum
-40°F to +180°F
Previews
3D
Dimension
2D
Download CAD models