??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PCV80-F200-R4-V15-LS221 - Camera-Based Linear Positioning (PCV, PXV)
Bill of material
PCV80-F200-R4-V15-LS221
Product Picture
MANUID
PCV80-F200-R4-V15-LS221
Short Description
Optical reading head PCV80-F200-R4-V15-LS221
EAN
4050143034529
Manufacturer Type Description
PCV80-F200-R4-V15-LS221
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.230
LENGTH
0.156
WIDTH
0.131
DEPTH
0.083
Customs tariff number
9031 4990 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés