??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PCTAC2H, PCTAC4H, PCTAC6H, PCTAC8H - C-VALUE Polycarbonate Plates - Extruded - Pre-drilled Type
Bill of material
PCTAC2H-20-20-3-F6-G4.5-N3
Part Number
PCTAC2H-20-20-3-F6-G4.5-N3
Type
PCTAC
Number of Holes
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Hole Selection
Screw Nominal Dia.
d
3.5 mm
d1
0.0 mm
h
0.0 mm
Previews
3D
Dimension
2D
Download CAD models