??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PCTA_H, PCTBA_H, PCTGA_H, PCTTA_H, PCTBTA_H, PCTSP_H, PCTA2HL, PCTBA2HL, PCTGA2HL, PCTTA2HL, PCTBTA2HL, PCTSP2HL - Polycarbonate Plates - Hole Type
Bill of material
PCTA2H-20-20-3-F6-G4.5-N3
Part Number
PCTA2H-20-20-3-F6-G4.5-N3
Type Selection
Hole Type
Grade
Color
Number of Holes
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T Selection
mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Hole Selection
Screw Nominal Dia.
L
mm
d
3.5 mm
d1
0.0 mm
d2
0 mm
h
0.0 mm
Hole Position from Left
XC 0.5mm Increment
mm
Hole Position from Bottom
YC 0.5mm Increment
mm
Same size (5mm) chamfer at Four Corners
Previews
3D
Dimension
2D
Download CAD models