??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Welkerbearing
Description
PCS - Pin Clamp
Bill of material
C1601AB00A035KA
Part Number
C1601AB00A035KA
Series
C - PCS Body
Pin Diameter
mm
Enter value for PD
Pin Diameter
mm
cm
inch
ft
Pin Type
Actuator
Switch Assembly
Sensor Position/Switch Selection
Port Type & Position or Electrical Position
Backup Diameter
mm
Enter value for BD
Backup Diameter
mm
cm
inch
ft
Backup Distance
mm
Options
A
80 mm
B
74 mm
C
59 mm
D
30.00 mm
E
60.00 mm
F
60 mm
G
8 mm
H
16 mm
J
M8 x 1.25
K
16 mm
L
16.01 mm
M
19 mm
N
108 mm
P
1/4
R
18 mm
S
35 mm
T
11 mm
U
4.6 mm
Weight
12 LBS lbs
Previews
3D
2D
Download CAD models