??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PCPNA - Work Detection Units
Bill of material
PCPNA8S-30
Part No.
PCPNA8S-30
Material of Body
6061 Aluminum
Surface Treatment of Body
Clear Anodize
Material of Pin
1045 Carbon Steel
Surface Treatment of Pin
Electroless Nickel Plating
Material of Spring
304 Stainless Steel-WPB
Accesories
Set Screw M4 1pc
D
8 mm
Springs Selection
L Selection
mm
Load min.
1.2 N
Load max.
3.6 N
Previews
3D
Dimension
2D
Download CAD models