??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PCPNA body - Work Detection Units
Bill of material
PCPNA8S-30body
Part No.
PCPNA8S-30body
Material of Body
6061 Aluminum
Surface Treatment of Body
Clear Anodize
Material of Pin
1045 Carbon Steel
Surface Treatment of Pin
Electroless Nickel Plating
Material of Spring
304 Stainless Steel-WPB
Accesories
Set Screw M4 1pc
D
8 mm
Springs Selection
L Selection
mm
Load min.
1.2 N
Load max.
3.6 N
Previews
3D
Dimension
2D
Download CAD models