??
Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
SCHUNK
Description
PCFC - Z-compensation unit
Bill of material
SCHUNK-1521945 PCFC-12-A-V750
Ident.-Nr.
Description
Further product information
To the product page
Adapter plate radial (to be ordered optionally)
Compensation path Z
mm
Enter value for AUSGLEICHSWEG
Compensation path Z
mm
cm
inch
ft
Motor-Kit (optional zu bestellen)
Compensation path Z
12 mm
Min./max. compensation force
N
Weight
kg
Min./max. compensation pressure
1 / 4.1 bar
Stroke measuring system
integrated
Weight force compensation
integrated
Retract air connection compensation
10 mm
Extend air connection compensation
10 mm
Min./max. ambient temperature
5 / 35 °C
Previews
3D
2D
Baixar modelos em CAD