??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PCEA_H, PCEAV_H, PCCES_H, PCCESV_H - Ceramics Circular Plates - Hole Machining Type
Bill of material
PCEA2H-20-0-1-10-N3
Part No.
PCEA2H-20-0-1-10-N3
Type Selection
Hole Type
Material
Finish Precision
Nominal
D 5mm Increment (10mm Increment for Steatite)
mm
Enter value for D
D 5mm Increment (10mm Increment for Steatite)
mm
cm
inch
ft
D Tolerance
+/- 1 mm
Outer Diameter Dimension
DC 1mm Increment
mm
V 1mm Increment
mm
V Tolerance
+/- 0.15 mm
T Selection
mm
T Tolerance
+/- 0.1 mm
Hole Type
N (Through Hole)
N Bolt Nominal Diameter Selection
mm
Through Hole Tolerance
N Tolerance
+/-0.2 mm
d
3.5 mm
P.C.D. 1mm Increment
mm
Previews
3D
2D
Download CAD models