??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PCE01_10 - Fixing block for adjusting bolts ?¡è L type
Bill of material
PCE05-3-H15
Type
Types of
Material
Surface Treatment
Specifications
H
mm
d
2.5 mm
T
7 mm
T1
7 mm
H1
5 mm
P
16 mm
L
16 mm
B
11 mm
W
26 mm
d1
6.0 mm
d2
3.5 mm
V
4.0 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models