??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mini Motor
Description
PCC - Direct current worm gearmotor
Bill of material
PCC 24MP3N 5 B3
Type
Ratio
Gearbox info
Reversible worm - 92% efficiency
Coupling
Hollow shaft version
Hollow shaft and screws material
Applicable standard
Optional output shaft
Absorbed power
Delivered power
Motor speed
2800rpm
Gearbox output speed
560rpm
Rated torque
Supply voltage
24Vdc
Supply current
Cooling
Natural
Use
0÷40 °C / max 90% RH / max 1000m amsl
Storage temperature
-20÷60 °C
Insulation class
F (CEI EN 60034-1)
Protection degree
IP65 (CEI EN 60529)
Weight
Previews
3D
2D
Download CAD models