??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
TE Connectivity
Description
PCB RF Modules
Bill of material
2157340-4
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
RF Interface
Connector System
Connector & Contact Terminates To
Number of Coaxial Contacts
Number of Positions
Impedance
Ω
Body Material
Plating Finish
RF Connector Center Contact Material
Contact Current Rating (Max)
A
Mounting Angle
Connector Mounting Type
Module Mounting Type
RF Contact Spacing
mm
RF Contact Spacing
in
Centerline (Pitch)
mm
Centerline (Pitch)
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
VITA 67
Previews
3D
2D
Download CAD models