??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
PCB receptacle male L-coded (60 pcs)
Bill of material
HARTING 21033961505
Product number of the Manufacturer
21033961505
Preview
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Grey
Manufacturer Type Description
PCB receptacle male L-coded (60 pcs)
Alternative product number
21 03 396 1505
Manufacturer Name
HARTING
Delivery Time
109
Contact design
Pin
Type of packaging
60 pieces in a tray
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
16 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding
Manufacturer product designation
PCB receptacle male L-coded (60 pcs)
Type of PCB contacting
THR connection
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Polyamide
rated voltage
63 V
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD