??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PCB receptacle male front A-cod 4-pole
Bill of material
HARTING 21033211431
Preview
Product number of the Manufacturer
21033211431
Short Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4
Long Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: A-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
PCB receptacle male front A-cod 4-pole
Alternative product number
21 03 321 1431
Manufacturer Name
HARTING
Delivery Time
90
Type of interlock
Screw, Push pull
Contact design
Pin
Degree of protection (IP), mounted
IP65/IP67, mated condition
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
4 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4
Manufacturer product designation
PCB receptacle male front A-cod 4-pole
Type of PCB contacting
THR connection
Locking system
Screw flange, PushPull
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
rated voltage
250 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimension
2D
Download CAD models