??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
PCB receptacle M L-cod (60pcs) W/O FE
Bill of material
HARTING 21033961506
Product number of the Manufacturer
21033961506
Preview
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Black
Manufacturer Type Description
PCB receptacle M L-cod (60pcs) W/O FE
Alternative product number
21 03 396 1506
Manufacturer Name
HARTING
Delivery Time
56
Contact design
Pin
Type of packaging
60 pieces in a tray
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
16 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding
Manufacturer product designation
PCB receptacle M L-cod (60pcs) W/O FE
Type of PCB contacting
THR connection
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Polyamide
rated voltage
63 V
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
预览
下载CAD模型
没有针对该零部件的生成操作