??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
PCB recept housing and insert back 1pc
Bill of material
HARTING 21033962530
Product number of the Manufacturer
21033962530
Preview
Short Description
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4
Long Description
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Grey
Manufacturer Type Description
PCB recept housing and insert back 1pc
Alternative product number
21 03 396 2530
Manufacturer Name
HARTING
Delivery Time
112
Type of interlock
Screw
Contact design
Socket
Degree of protection (IP), mounted
IP65/IP67, mated condition
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
16 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: ‌16 A, Contacts: 4
Manufacturer product designation
PCB recept housing and insert back 1pc
Type of PCB contacting
THR connection
Locking system
Screw flange
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Polyamide
rated voltage
63 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir